FCi
By FCi


Quickie® Receptacle -Double row - 16 Positions - 2.54 mm (0.1 in.)

Quickie® IDC Receptacles

Manufacturer FCI
Description Quickie® Receptacle -Double row - 16 Positions - 2.54 mm (0.1 in.)
Part Number 71600316LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Style Number of rows Plating (Contact area) Strain Relief Polarization Insulation Displacement Contact (IDC)
1 1 71600316LF Quickie® Receptacle -Double row - 16 Positions - 2.54 mm (0.1 in.) Yes Standard Single Beam 2 0.76 µm (30 µin.) Gold Standard Dual IDC Receptacle

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map