FCi
By FCi


Quickie® Double Row, 6 Positions, 2.54 mm (0.1 in.), Right Angle, Shrouded Header 3.81 µm (150 µin.) Tin Mating Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 6 Positions, 2.54 mm (0.1 in.), Right Angle, Shrouded Header 3.81 µm (150 µin.) Tin Mating Plating
Part Number 75867231LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 75867231LF Quickie® Double Row, 6 Positions, 2.54 mm (0.1 in.), Right Angle, Shrouded Header 3.81 µm (150 µin.) Tin Mating Plating Right Angle Yes 2 Low Profile 3.81 µm (150 µin.) Tin 6 3.81 µm (150 µin.) Tin Through Mount Wave

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map