Quickie® Double Row, 34 Positions, 2.54 mm (0.1 in.), Vertical, Shrouded Header 0.76 µm (30 µin.) Gold Mating Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 34 Positions, 2.54 mm (0.1 in.), Vertical, Shrouded Header 0.76 µm (30 µin.) Gold Mating Plating
Part Number 10056844134LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 10056844134LF Quickie® Double Row, 34 Positions, 2.54 mm (0.1 in.), Vertical, Shrouded Header 0.76 µm (30 µin.) Gold Mating Plating Vertical Yes 2 Low Profile 0.76 µm (30 µin.) Gold 34 3.81 µm (150 µin.) Tin Through Mount IR Reflow / Pin-in-Paste
Part Number
Description
Orientation
RoHS Lead Free Compatible
Number of rows
Type
Plating (Contact area)
Number of contacts (Total)
Plating (Tail)
Attachment type (Board)
Solder process
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI