FCi
By FCi


Quickie® Double Row, 34 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 30u"/0.76um GXT™

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 34 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 30u"/0.76um GXT™
Part Number 65863743LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 65863743LF Quickie® Double Row, 34 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 30u"/0.76um GXT™ Vertical Yes 2 Eject Latch 30u"/0.76um GXT™ over 50u"/1.27u Ni 34 30u"/0.76um GXT™ over 50u"/1.27u Ni Through Mount Wave

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map