Quickie® Double Row, 30 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 0.76 µm (30 µin.) Gold Mating Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 30 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 0.76 µm (30 µin.) Gold Mating Plating
Part Number 65863515LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 65863515LF Quickie® Double Row, 30 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 0.76 µm (30 µin.) Gold Mating Plating Vertical Yes 2 Eject Latch 0.76 µm (30 µin.) Gold 30 0.76 µm (30 µin.) Gold Through Mount Wave
Part Number
Description
Orientation
RoHS Lead Free Compatible
Number of rows
Type
Plating (Contact area)
Number of contacts (Total)
Plating (Tail)
Attachment type (Board)
Solder process
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI