FCi
By FCi


Quickie® Double Row, 24 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 24 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header
Part Number 65863461
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 65863461 Quickie® Double Row, 24 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header Vertical No 2 Eject Latch 27u"/0.68um PdNi with 30u"/0.76um Au Flash 0.025 [0.64] 24 27u"/0.68um PdNi with 30u"/0.76um Au Flash 0.025 [0.64] Through Mount Wave

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map