FCi
By FCi


Quickie® Double Row, 20 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 30u"/0.76um Au/GXT Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 20 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 30u"/0.76um Au/GXT Plating
Part Number 65863021
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 65863021 Quickie® Double Row, 20 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 30u"/0.76um Au/GXT Plating Vertical No 2 Eject Latch 30u"/0.76um Gold Plated 0.025 [0.64] 20 30u"/0.76um Gold Plated 0.025 [0.64] Through Mount Wave

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map