FCi
By FCi


Quickie® Double Row, 20 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header 30u"/0.76um Au/GXT Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 20 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header 30u"/0.76um Au/GXT Plating
Part Number 65823067LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 65823067LF Quickie® Double Row, 20 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header 30u"/0.76um Au/GXT Plating Right Angle Yes 2 Eject Latch 30u"/0.76um Au over 50u"/1.27u Ni 20 30u"/0.76um Au over 50u"/1.27u Ni Through Mount Wave

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map