Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Shrouded Header 0.38 µm (15 µin.) Gold or GXT™ Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Shrouded Header 0.38 µm (15 µin.) Gold or GXT™ Plating
Part Number 75869301LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 75869301LF Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Shrouded Header 0.38 µm (15 µin.) Gold or GXT™ Plating Vertical Yes 2 Low Profile 0.38 µm (15 µin.) Gold or 0.38 µm (15 µin.) GXT™ 10 3.81 µm (150 µin.) Tin Through Mount Wave
Part Number
Description
Orientation
RoHS Lead Free Compatible
Number of rows
Type
Plating (Contact area)
Number of contacts (Total)
Plating (Tail)
Attachment type (Board)
Solder process
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI