FCi
By FCi


Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Low Profile Header 0.76 µm (30 µin.) Gold Mating Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Low Profile Header 0.76 µm (30 µin.) Gold Mating Plating
Part Number 10056844110LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 10056844110LF Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Low Profile Header 0.76 µm (30 µin.) Gold Mating Plating Vertical Yes 2 Low Profile 0.76 µm (30 µin.) Gold 10 3.81 µm (150 µin.) Tin Through Mount IR Reflow / Pin-in-Paste

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map