FCi
By FCi


Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 0.76 µm (30 µin.) Gold Mating Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 0.76 µm (30 µin.) Gold Mating Plating
Part Number 65863005LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 65863005LF Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 0.76 µm (30 µin.) Gold Mating Plating Vertical Yes 2 Eject Latch 0.76 µm (30 µin.) Gold 10 0.76 µm (30 µin.) Gold Through Mount Wave

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map