FCi
By FCi


Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header
Part Number 65823235LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 65823235LF Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header Right Angle Yes 2 Eject Latch 30u"/0.76um GXT™/Gold Flash 10 30u"/0.76um GXT™/Gold Flash Through Mount Wave

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map