FCi
By FCi


Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header 0.76 µm (30 µin.) Gold or GXT™ Plating

Quickie® Headers

Manufacturer FCI
Description Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header 0.76 µm (30 µin.) Gold or GXT™ Plating
Part Number 71922210LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Type Plating (Contact area) Number of contacts (Total) Plating (Tail) Attachment type (Board) Solder process
1 1 71922210LF Quickie® Double Row, 10 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header 0.76 µm (30 µin.) Gold or GXT™ Plating Right Angle Yes 2 Eject Latch 0.76 µm (30 µin.) Gold or 0.76 µm (30 µin.) GXT™ 10 3.81 µm (150 µin.) Tin Through Mount Wave

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map