Priority Parts Crimp-to-Wire Housing, Double Row

Crimp to Wire System

Manufacturer FCI
Description Priority Parts Crimp-to-Wire Housing, Double Row
Part Number 65239020LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Number of contacts Product Type Number of rows Size (Wire)
1 65239020LF Priority Parts Crimp-to-Wire Housing, Double Row Yes 40 Crimp-to-Wire Housing 2 22 to 30 AWG
Part Number
Description
RoHS Lead Free Compatible
Number of contacts
Product Type
Number of rows
Size (Wire)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI