FCi
By FCi


PCMCIA Mechanism, 0 mm s/o, with Eject without Push Rod

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Mechanism, 0 mm s/o, with Eject without Push Rod
Part Number 58449100
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Eject (Type) Standoff height Side (Board) Push Rod Location Number of decks
1 1 58449100 PCMCIA Mechanism, 0 mm s/o, with Eject without Push Rod No Mechanism Style Not Applicable 58449 Front Push Rod 0 mm Top Mount Left Single

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map