FCi
By FCi


PCMCIA Header, Top Mount, S/D(68Pins), SMT STG., 5V, 0 mm s/o

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Header, Top Mount, S/D(68Pins), SMT STG., 5V, 0 mm s/o
Part Number 92140001LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks Voltage rating
1 1 92140001LF PCMCIA Header, Top Mount, S/D(68Pins), SMT STG., 5V, 0 mm s/o Yes Header Assembly Not Applicable 92140 Surface Mount Staggered Non-Eject None Top Mount Single 5V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map