FCi
By FCi


PCMCIA Header, Top Mount, S/D(68Pins), R/A, 3.3V, 0 mm s/o

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Header, Top Mount, S/D(68Pins), R/A, 3.3V, 0 mm s/o
Part Number 94898005LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks Voltage rating
1 1 94898005LF PCMCIA Header, Top Mount, S/D(68Pins), R/A, 3.3V, 0 mm s/o Yes Header Assembly Not Applicable 94898 Through Hole Non-Eject 0 mm Top Mount Single 3.3V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map