FCi
By FCi


PCMCIA Header, Top Mount, Lower Deck(68Pins), R/A, 5V, 5 mm s/o

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Header, Top Mount, Lower Deck(68Pins), R/A, 5V, 5 mm s/o
Part Number 92140020HLF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks Voltage rating
1 1 92140020HLF PCMCIA Header, Top Mount, Lower Deck(68Pins), R/A, 5V, 5 mm s/o Yes Header Assembly Yes 92140 Through Hole Non-Eject 5 mm (0.197 in.) Top Mount Single 5V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map