FCi
By FCi


PCMCIA Header, Bottom Mount, Upper Deck(68Pins), VTB, 3.3V, 0 mm s/o

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Header, Bottom Mount, Upper Deck(68Pins), VTB, 3.3V, 0 mm s/o
Part Number 611275500LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks Voltage rating
1 1 611275500LF PCMCIA Header, Bottom Mount, Upper Deck(68Pins), VTB, 3.3V, 0 mm s/o Yes Header Assembly Not Applicable 61127 Surface Mount Vertical PCB Non-Eject 0 mm Bottom Mount Single 3.3V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map