FCi
By FCi


PCMCIA Header, Bottom Mount, S/D(68Pins), R/A, 5V, 4 mm s/o

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Header, Bottom Mount, S/D(68Pins), R/A, 5V, 4 mm s/o
Part Number 92140510LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks Voltage rating
1 1 92140510LF PCMCIA Header, Bottom Mount, S/D(68Pins), R/A, 5V, 4 mm s/o Yes Header Assembly Not Applicable 92140 Through Hole Non-Eject 4 mm (0.157 in.) Bottom Mount Single 5V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map