FCi
By FCi


PCMCIA Card Bus Ass'y, Top Mount, S/D(68Pins), VTB, Type 123, 3.3V, 5 mm s/o, Right Push Rod Eject, 9.5 mm Eject Travel

PCMCIA CardBus Header Assemblies

Manufacturer FCI
Description PCMCIA Card Bus Ass'y, Top Mount, S/D(68Pins), VTB, Type 123, 3.3V, 5 mm s/o, Right Push Rod Eject, 9.5 mm Eject Travel
Part Number 71299050CALF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Push Rod Location Number of decks
1 1 71299050CALF PCMCIA Card Bus Ass'y, Top Mount, S/D(68Pins), VTB, Type 123, 3.3V, 5 mm s/o, Right Push Rod Eject, 9.5 mm Eject Travel Yes Header and Mechanism Assembly Yes 71299 Surface Mount Vertical PCB Front Push Rod 5 mm (0.197 in.) Top Mount Right Single

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map