PCMCIA Card Bus Ass'y, Above Mount, D/D(136Pins), VTB, Type 123, 3.3V, 2.2 mm s/o, Non-Eject

PCMCIA CardBus Header Assemblies

Manufacturer FCI
Description PCMCIA Card Bus Ass'y, Above Mount, D/D(136Pins), VTB, Type 123, 3.3V, 2.2 mm s/o, Non-Eject
Part Number 72306020LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks
1 72306020LF PCMCIA Card Bus Ass'y, Above Mount, D/D(136Pins), VTB, Type 123, 3.3V, 2.2 mm s/o, Non-Eject Yes Header and Mechanism Assembly Not Applicable 72306 Surface Mount Vertical PCB Non - Eject 2.2 mm (0.087 in.) Top Mount Double
Part Number
Description
RoHS Lead Free Compatible
Product Type
Most Popular Configuration
Series Number
Mounting style
Eject (Type)
Standoff height
Side (Board)
Number of decks
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI