FCi
By FCi


PCMCIA Assembly, Top Mount, S/D(68Pins), VTB, 3.3V, 4.3 mm s/o, non-Eject

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Assembly, Top Mount, S/D(68Pins), VTB, 3.3V, 4.3 mm s/o, non-Eject
Part Number 74423040LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks Voltage rating
1 1 74423040LF PCMCIA Assembly, Top Mount, S/D(68Pins), VTB, 3.3V, 4.3 mm s/o, non-Eject Yes Header and Mechanism Assembly Not Applicable 74423 Surface Mount Vertical PCB Non-Eject 4.3 mm (0.169 in.) Top Mount Single 3.3V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map