FCi
By FCi


PCMCIA Assembly, Top Mount, S/D(68Pins), R/A, Type 123, 3.3V, 5 mm s/o, Left Push Rod Eject, 8 mm Card Travel, Narrow Body

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Assembly, Top Mount, S/D(68Pins), R/A, Type 123, 3.3V, 5 mm s/o, Left Push Rod Eject, 8 mm Card Travel, Narrow Body
Part Number 61126150DALF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Push Rod Location Number of decks Voltage rating
1 1 61126150DALF PCMCIA Assembly, Top Mount, S/D(68Pins), R/A, Type 123, 3.3V, 5 mm s/o, Left Push Rod Eject, 8 mm Card Travel, Narrow Body Yes Header and Mechanism Assembly Not Applicable 61126 Through Hole Front Push Rod 5 mm (0.197 in.) Top Mount Left Single 3.3V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map