FCi
By FCi


PCMCIA Assembly, Top Mount, S/D(68Pins), R/A, 3.3V, 5 mm s/o, non-Eject

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Assembly, Top Mount, S/D(68Pins), R/A, 3.3V, 5 mm s/o, non-Eject
Part Number 84648050HLF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks Voltage rating
1 1 84648050HLF PCMCIA Assembly, Top Mount, S/D(68Pins), R/A, 3.3V, 5 mm s/o, non-Eject Yes Header and Mechanism Assembly Not Applicable 84648 Through Hole Non-Eject 5 mm (0.197 in.) Top Mount Single 3.3V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map