FCi
By FCi


PCMCIA Assembly, Bottom Mount, S/D(68Pins), VTB, Type 123, 5V, 5 mm s/o, Right Push Rod Eject, 8 mm Card Travel

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Assembly, Bottom Mount, S/D(68Pins), VTB, Type 123, 5V, 5 mm s/o, Right Push Rod Eject, 8 mm Card Travel
Part Number 95547550CALF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Push Rod Location Number of decks Voltage rating
1 1 95547550CALF PCMCIA Assembly, Bottom Mount, S/D(68Pins), VTB, Type 123, 5V, 5 mm s/o, Right Push Rod Eject, 8 mm Card Travel Yes Header and Mechanism Assembly Not Applicable 95547 Surface Mount Vertical PCB Front Push Rod 5 mm (0.197 in.) Bottom Mount Right Single 5V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map