FCi
By FCi


PCMCIA Assembly, Bottom Mount, S/D(68Pins), R/A, Type 123, 5V, 5 mm s/o, with EMI Clip, non-Eject

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Assembly, Bottom Mount, S/D(68Pins), R/A, Type 123, 5V, 5 mm s/o, with EMI Clip, non-Eject
Part Number 92789550LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Number of decks Voltage rating
1 1 92789550LF PCMCIA Assembly, Bottom Mount, S/D(68Pins), R/A, Type 123, 5V, 5 mm s/o, with EMI Clip, non-Eject Yes Header and Mechanism Assembly Not Applicable 92789 Through Hole Non-Eject 5 mm (0.197 in.) Bottom Mount Single 5V

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map