PCMCIA Assembly, Bottom Mount, D/D(136Pins), VTB, 3.3V, 2.2 mm s/o, Right Push Rod Eject(Lower Deck) and Right Push Rod Eject(Upper Deck)

PCMCIA Standard Header Assemblies

Manufacturer FCI
Description PCMCIA Assembly, Bottom Mount, D/D(136Pins), VTB, 3.3V, 2.2 mm s/o, Right Push Rod Eject(Lower Deck) and Right Push Rod Eject(Upper Deck)
Part Number 73408003LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Product Type Most Popular Configuration Series Number Mounting style Eject (Type) Standoff height Side (Board) Push Rod Location Number of decks Voltage rating
1 73408003LF PCMCIA Assembly, Bottom Mount, D/D(136Pins), VTB, 3.3V, 2.2 mm s/o, Right Push Rod Eject(Lower Deck) and Right Push Rod Eject(Upper Deck) Yes Header and Mechanism Assembly Yes 73408 Surface Mount Vertical PCB Front Push Rod 2.2 mm (0.087 in.) Top Mount Right Double 3.3V
Part Number
Description
RoHS Lead Free Compatible
Product Type
Most Popular Configuration
Series Number
Mounting style
Eject (Type)
Standoff height
Side (Board)
Push Rod Location
Number of decks
Voltage rating
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI