FCi
By FCi


PCI Express x4 Vertical Card Edge Connector, 64 Positions, 1 mm (0.039 in.) Pitch

PCI Express Connectors

Manufacturer FCI
Description PCI Express x4 Vertical Card Edge Connector, 64 Positions, 1 mm (0.039 in.) Pitch
Part Number 1001878310001T
CAD models
Share

Product selection

Index Selector Part Number Description Plating (Contact area) Number of contacts (Total) Thickness (Board) Color (Housing) Solder process Orientation (Features) Component Type
1 1 1001878310001T PCI Express x4 Vertical Card Edge Connector, 64 Positions, 1 mm (0.039 in.) Pitch 0.76 µm (30 µin.) Gold over 1.27 µm (50 µin.) Nickel 64 (x4) 1.56 mm (0.062 in.) Black Reflow Solder Plastic Post Vertical - Mount Connector, Solder Termination

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map