PCI Express x16 Vertical Card Edge Connector, 164 Positions, 1 mm (0.039 in.) Pitch

PCI Express Connectors

Manufacturer FCI
Description PCI Express x16 Vertical Card Edge Connector, 164 Positions, 1 mm (0.039 in.) Pitch
Part Number 1001878310113T
Product selection
Selector Part Number Description Plating (Contact area) Number of contacts (Total) Thickness (Board) Color (Housing) Solder process Orientation (Features) Component Type
1 1001878310113T PCI Express x16 Vertical Card Edge Connector, 164 Positions, 1 mm (0.039 in.) Pitch 0.38 µm (15 µin.) Gold over 1.27 µm (50 µin.) Nickel 164 (x16) 2.36 mm (0.093 in.) Black Reflow Solder Plastic Post Vertical - Mount Connector, Solder Termination
Part Number
Description
Plating (Contact area)
Number of contacts (Total)
Thickness (Board)
Color (Housing)
Solder process
Orientation (Features)
Component Type
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI