FCi
By FCi


PCI Express x16 Vertical Card Edge Connector, 164 Positions, 1 mm (0.039 in.) Pitch

PCI Express Connectors

Manufacturer FCI
Description PCI Express x16 Vertical Card Edge Connector, 164 Positions, 1 mm (0.039 in.) Pitch
Part Number 1001878310103T
CAD models
Share

Product selection

Index Selector Part Number Description Plating (Contact area) Number of contacts (Total) Thickness (Board) Color (Housing) Solder process Orientation (Features) Component Type
1 1 1001878310103T PCI Express x16 Vertical Card Edge Connector, 164 Positions, 1 mm (0.039 in.) Pitch 0.38 µm (15 µin.) Gold over 1.27 µm (50 µin.) Nickel 164 (x16) 1.56 mm (0.062 in.) Black Reflow Solder Plastic Post Vertical - Mount Connector, Solder Termination

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map