FCi
By FCi


PCI Express x1 Straddle-Mount Card Edge Connector, 36 Positions, 1 mm (0.039 in.) Pitch

PCI Express Connectors

Manufacturer FCI
Description PCI Express x1 Straddle-Mount Card Edge Connector, 36 Positions, 1 mm (0.039 in.) Pitch
Part Number 1002502610400T
CAD models
Share

Product selection

Index Selector Part Number Description Plating (Contact area) Number of contacts (Total) Thickness (Board) Color (Housing) Solder process Orientation (Features) Component Type
1 1 1002502610400T PCI Express x1 Straddle-Mount Card Edge Connector, 36 Positions, 1 mm (0.039 in.) Pitch 0.38 µm (15 µin.) Gold over 1.27 µm (50 µin.) Nickel 36 (x1) 1.56 mm (0.062 in.) Black Reflow Solder Plastic Post Straddle - Mount Connector

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map