PCI Express Vertical Card Edge Connector, 280 Positions, 1 mm (0.039 in.) Pitch

PCI Express Connectors

Manufacturer FCI
Description PCI Express Vertical Card Edge Connector, 280 Positions, 1 mm (0.039 in.) Pitch
Part Number 1003790111210T
Request Free PCB CAD Models
Product selection
Selector Part Number Description Plating (Contact area) Number of contacts (Total) Thickness (Board) Color (Housing) Solder process Orientation (Features) Component Type
1 1003790111210T PCI Express Vertical Card Edge Connector, 280 Positions, 1 mm (0.039 in.) Pitch 0.38 µm (15 µin.) Gold over 1.27 µm (50 µin.) Nickel 280 2.36 mm (0.093 in.) Black Reflow Solder Plastic Post Vertical - Mount Connector, Solder Termination
Part Number
Description
Plating (Contact area)
Number of contacts (Total)
Thickness (Board)
Color (Housing)
Solder process
Orientation (Features)
Component Type
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI