PCI Express Surface Mount Card Edge Connector, 98 Positions

PCI Express Surface Mount Card Edge Connector, 98 Positions

PCI Express Connectors

Manufacturer FCI
Description PCI Express Surface Mount Card Edge Connector, 98 Positions
Part Number 10061913112CLF
Product selection
CAD Selector Part Number Description RoHS Lead Free Compatible Plating (Contact area) Number of contacts (Total) Thickness (Board) Color (Housing) Solder process Orientation (Features) Component Type
No CAD available 1 10061913112CLF PCI Express Surface Mount Card Edge Connector, 98 Positions Yes 0.38 µm (15 µin.) Gold over 1.27 µm (50 µin.) Nickel 98 (x8) 1.56 mm (0.062 in.) Black Reflow Solder Plastic Post Surface Mount Connector
Part Number
Description
RoHS Lead Free Compatible
Plating (Contact area)
Number of contacts (Total)
Thickness (Board)
Color (Housing)
Solder process
Orientation (Features)
Component Type
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI