Modular Jack RJ45 Double Deck Gang Jack Assembly

Modular Jack, Stacked

Manufacturer FCI
Description Modular Jack RJ45 Double Deck Gang Jack Assembly
Part Number 74633004RLF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Shielded Location Peg Plating (Contact area) Height (Above board) Most Popular Configuration Series Number Mounting style Plating (Solder tail) Product Style Performance Category Number of Ports Number of contacts (Loaded)
1 74633004RLF Modular Jack RJ45 Double Deck Gang Jack Assembly Horizontal Yes Yes Snap 0.76 µm (30 µin.) GXT™ Standard Not Applicable 74633 Board Through Mount 0.76 µm (30 µin.) GXT™ Stacked Standard 2x4 64
Part Number
Description
Orientation
RoHS Lead Free Compatible
Shielded
Location Peg
Plating (Contact area)
Height (Above board)
Most Popular Configuration
Series Number
Mounting style
Plating (Solder tail)
Product Style
Performance Category
Number of Ports
Number of contacts (Loaded)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI