Modular Jack Cat 3 Single, Vertical, Surface Mount, 6 Positions, 1 Port

Modular Jack Single Port, Vertical

Manufacturer FCI
Description Modular Jack Cat 3 Single, Vertical, Surface Mount, 6 Positions, 1 Port
Part Number 98432512LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Shielded Plating (Contact area) Height (Above board) Most Popular Configuration Series Number Mounting style Performance Category Positions Loaded
1 98432512LF Modular Jack Cat 3 Single, Vertical, Surface Mount, 6 Positions, 1 Port Vertical Yes No 1.27 µm (50 µin.) Gold Standard Not Applicable 98432 Surface Mount Cat 3 2,3,4,5
Part Number
Description
Orientation
RoHS Lead Free Compatible
Shielded
Plating (Contact area)
Height (Above board)
Most Popular Configuration
Series Number
Mounting style
Performance Category
Positions Loaded
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI