Modular Jack Cat 3 Single, Vertical, Board Through Mount, 8 Positions, 1 Port

Modular Jack Single Port, Vertical

Manufacturer FCI
Description Modular Jack Cat 3 Single, Vertical, Board Through Mount, 8 Positions, 1 Port
Part Number 91139088LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Shielded Location Peg Plating (Contact area) Height (Above board) Most Popular Configuration Series Number Mounting style Performance Category Positions Loaded
1 91139088LF Modular Jack Cat 3 Single, Vertical, Board Through Mount, 8 Positions, 1 Port Vertical Yes Yes Snap 0.76 µm (30 µin.) GXT™ Standard Yes 91139 Board Through Mount Cat 3 All
Part Number
Description
Orientation
RoHS Lead Free Compatible
Shielded
Location Peg
Plating (Contact area)
Height (Above board)
Most Popular Configuration
Series Number
Mounting style
Performance Category
Positions Loaded
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI