Modular Jack Cat 3 Single Modular Jack, Horizontal, Board Through Mount, 8P8C, 1 Port

Modular Jack Single Port, Horizontal

Manufacturer FCI
Description Modular Jack Cat 3 Single Modular Jack, Horizontal, Board Through Mount, 8P8C, 1 Port
Part Number 54602908LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Number of contacts Shielded Location Peg Height (Above board) Most Popular Configuration Series Number Mounting style Plating (Contact) Performance Category Number of contacts (Loaded)
1 54602908LF Modular Jack Cat 3 Single Modular Jack, Horizontal, Board Through Mount, 8P8C, 1 Port Yes 8 No Snap Low Profile Not Applicable 54602 Board Through Mount 0.38 µm (15 µin.) Gold over Nickel CAT3 All
Part Number
Description
RoHS Lead Free Compatible
Number of contacts
Shielded
Location Peg
Height (Above board)
Most Popular Configuration
Series Number
Mounting style
Plating (Contact)
Performance Category
Number of contacts (Loaded)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI