Modular Jack Cat 3, Horizontal, Through Mount, Shielded, Snap Peg, 8 Positions, 1 Port

Modular Jack Single Port, Horizontal

Manufacturer FCI
Description Modular Jack Cat 3, Horizontal, Through Mount, Shielded, Snap Peg, 8 Positions, 1 Port
Part Number 94910301MLF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Number of contacts Shielded Location Peg Height (Above board) Most Popular Configuration Series Number Mounting style Plating (Contact) Performance Category Number of contacts (Loaded)
1 94910301MLF Modular Jack Cat 3, Horizontal, Through Mount, Shielded, Snap Peg, 8 Positions, 1 Port Yes 8 Yes Snap Standard Not Applicable 94910 Board Through Mount 0.76 µm (30 µin.) Gold or 0.76 µm (30 µin.) GXT™ CAT3 All
Part Number
Description
RoHS Lead Free Compatible
Number of contacts
Shielded
Location Peg
Height (Above board)
Most Popular Configuration
Series Number
Mounting style
Plating (Contact)
Performance Category
Number of contacts (Loaded)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI