FCi
By FCi


Modular Jack Cat 3, Horizontal, Through Mount, Low Profile Unshielded, 8 Positions, 1 Port

Modular Jack Single Port, Horizontal

Manufacturer FCI
Description Modular Jack Cat 3, Horizontal, Through Mount, Low Profile Unshielded, 8 Positions, 1 Port
Part Number 87180388LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Number of contacts Shielded Location Peg Height (Above board) Most Popular Configuration Series Number Mounting style Plating (Contact) Performance Category Number of contacts (Loaded)
1 1 87180388LF Modular Jack Cat 3, Horizontal, Through Mount, Low Profile Unshielded, 8 Positions, 1 Port Yes 8 No Snap Low Profile Not Applicable 87180 Board Through Mount 0.76 µm (30 µin.) Gold or 0.76 µm (30 µin.) GXT™ CAT3 All

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map