FCi
By FCi


Modular Jack Cat 3, Horizontal, Through Mount, Low Profile PCB III Unshielded, 6 Positions, 1 Port

Modular Jack Single Port, Horizontal

Manufacturer FCI
Description Modular Jack Cat 3, Horizontal, Through Mount, Low Profile PCB III Unshielded, 6 Positions, 1 Port
Part Number 86285006LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Number of contacts Shielded Location Peg Height (Above board) Most Popular Configuration Series Number Mounting style Plating (Contact) Performance Category Number of contacts (Loaded)
1 1 86285006LF Modular Jack Cat 3, Horizontal, Through Mount, Low Profile PCB III Unshielded, 6 Positions, 1 Port Yes 6 No Snap Low Profile Not Applicable 86285 Board Through Mount 0.76 µm (30 µin.) GXT™ CAT3 All

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map