FCi
By FCi


Modular Jack Cat 3, Horizontal, Through Mount, Low Profile PCB III Shielded, 8 Positions, 1 Port

Modular Jack Single Port, Horizontal

Manufacturer FCI
Description Modular Jack Cat 3, Horizontal, Through Mount, Low Profile PCB III Shielded, 8 Positions, 1 Port
Part Number 92250088LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Number of contacts Shielded Location Peg Height (Above board) Most Popular Configuration Series Number Mounting style Plating (Contact) Performance Category Number of contacts (Loaded)
1 1 92250088LF Modular Jack Cat 3, Horizontal, Through Mount, Low Profile PCB III Shielded, 8 Positions, 1 Port Yes 8 Yes Snap Low Profile Yes 92250 Board Through Mount 0.76 µm (30 µin.) GXT™ CAT3 All

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map