Minitek™ Unshrouded Headers - Surface Mount - Single row - 2 Positions - 2 mm (0.079 in.) - Horizontal

Minitek™ Unshrouded, Standard Headers

Manufacturer FCI
Description Minitek™ Unshrouded Headers - Surface Mount - Single row - 2 Positions - 2 mm (0.079 in.) - Horizontal
Part Number 10112684F0302LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (Total) Packaging Attachment type (Board)
1 10112684F0302LF Minitek™ Unshrouded Headers - Surface Mount - Single row - 2 Positions - 2 mm (0.079 in.) - Horizontal Horizontal Yes 1 0.2 µm (8 µin.) Gold/GXT 2 Bulk Packaging Surface Mount
Part Number
Description
Orientation
RoHS Lead Free Compatible
Number of rows
Plating (Contact area)
Number of contacts (Total)
Packaging
Attachment type (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI
Users Who Downloaded This Product Also Downloaded
Page