Minitek127® 1.27x1.27MM BTB RECEPTACLE SMT, 8 POSITIONS

Minitek127®

Manufacturer FCI
Description Minitek127® 1.27x1.27MM BTB RECEPTACLE SMT, 8 POSITIONS
Part Number 2002132100008C1LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Series Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Packaging (Type) Height (Pin)
1 2002132100008C1LF Minitek127® 1.27x1.27MM BTB RECEPTACLE SMT, 8 POSITIONS Yes 20021321 Female Gold Flash 8 Not Applicable Reel+Cap 4.3mm (0.169in).
Part Number
Description
RoHS Lead Free Compatible
Series
Gender
Plating (Contact area)
Number of contacts (Total)
Most Popular Configuration
Packaging (Type)
Height (Pin)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI