Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, VERTICAL, TH, 62 POSITIONS

Minitek127®

Manufacturer FCI
Description Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, VERTICAL, TH, 62 POSITIONS
Part Number 2002111100062T8LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Series Gender Plating (Contact area) Number of contacts (Total) Length (Mating pin) Most Popular Configuration Packaging (Type) Length (Solder tail) Height (Pin)
1 2002111100062T8LF Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, VERTICAL, TH, 62 POSITIONS Yes 20021111 male 30u" Gold 62 3 mm (0.118 in.) Not Applicable Tube 2.35 mm (0.093 in) 2.5mm (0.098in).
Part Number
Description
RoHS Lead Free Compatible
Series
Gender
Plating (Contact area)
Number of contacts (Total)
Length (Mating pin)
Most Popular Configuration
Packaging (Type)
Length (Solder tail)
Height (Pin)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI