Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, SMT, 20 POSITIONS, RIGHT ANGLE

Minitek127®

Manufacturer FCI
Description Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, SMT, 20 POSITIONS, RIGHT ANGLE
Part Number 2002112200020T4LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Series Gender Plating (Contact area) Number of contacts (Total) Length (Mating pin) Most Popular Configuration Packaging (Type) Height (Pin)
1 2002112200020T4LF Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, SMT, 20 POSITIONS, RIGHT ANGLE Yes 20021122 male 10u" Gold 20 3.81 mm (0.15 in.) Not Applicable Tube 2.5mm (0.098in).
Part Number
Description
RoHS Lead Free Compatible
Series
Gender
Plating (Contact area)
Number of contacts (Total)
Length (Mating pin)
Most Popular Configuration
Packaging (Type)
Height (Pin)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI