Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, SMT, 10 POSITIONS

Minitek127®

Manufacturer FCI
Description Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, SMT, 10 POSITIONS
Part Number 2002112100010T8LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Series Gender Plating (Contact area) Number of contacts (Total) Length (Mating pin) Most Popular Configuration Packaging (Type) Height (Pin)
1 2002112100010T8LF Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, SMT, 10 POSITIONS Yes 20021121 male 30u" Gold 10 3 mm (0.118 in.) Not Applicable Tube 3mm (0.118in).
Part Number
Description
RoHS Lead Free Compatible
Series
Gender
Plating (Contact area)
Number of contacts (Total)
Length (Mating pin)
Most Popular Configuration
Packaging (Type)
Height (Pin)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI