Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, VERTICAL, TH, 20 POSITIONS

Minitek127®

Manufacturer FCI
Description Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, VERTICAL, TH, 20 POSITIONS
Part Number 2002111100020T1LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Series Gender Plating (Contact area) Number of contacts (Total) Length (Mating pin) Most Popular Configuration Packaging (Type) Length (Solder tail) Height (Pin)
1 2002111100020T1LF Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, VERTICAL, TH, 20 POSITIONS Yes 20021111 male Gold Flash 20 3 mm (0.118 in.) Not Applicable Tube 2.35 mm (0.093 in) 2.5mm (0.098in).
Part Number
Description
RoHS Lead Free Compatible
Series
Gender
Plating (Contact area)
Number of contacts (Total)
Length (Mating pin)
Most Popular Configuration
Packaging (Type)
Length (Solder tail)
Height (Pin)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI
Users Who Downloaded This Product Also Downloaded
Page