Selector | Part Number | Description | RoHS Lead Free Compatible | Series | Gender | Plating (Contact area) | Number of contacts (Total) | Length (Mating pin) | Most Popular Configuration | Packaging (Type) | Length (Solder tail) | Height (Pin) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2002111100010T4LF | Minitek127® 1.27x1.27MM BTB, HEADER UNSHROUDED, VERTICAL, TH, 10 POSITIONS | Yes | 20021111 | male | 10u" Gold | 10 | 3 mm (0.118 in.) | Not Applicable | Tube | 2.35 mm (0.093 in) | 2.5mm (0.098in). |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs