FCi
By FCi


mini-SAS HD 4X to 4X Cable, Passive, 6Gb/s, 24 AWG, 9.0m, PVC jacket

Cable Assemblies

Manufacturer FCI
Description mini-SAS HD 4X to 4X Cable, Passive, 6Gb/s, 24 AWG, 9.0m, PVC jacket
Part Number 101120415090LF
CAD models
Share

Product selection

Index Selector Part Number Description Series Product Type Length (Overall) Data rate (Signal pair) Number of signal pairs Number of channels Conductor Size Literature Impedence (Differential) Application Type
1 1 101120415090LF mini-SAS HD 4X to 4X Cable, Passive, 6Gb/s, 24 AWG, 9.0m, PVC jacket 10112041 Cable Assembly 9.0 meter 6.0 Gbps 8 4x 24 AWG ELXMINSASHD0112ELT 100 Ω +/- 10 Ω External

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map